Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUC208-24/F | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC208-24/FVSL613 | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC208-24/FVSL525 | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC208-24-IP69K/F | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC208-24-IP69K/FVSL613 | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC208-25/F | Bore Size N/A 1.5625 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC208-25/FVSL613 | Bore Size N/A 1.5625 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC208-25/FVSL525 | Bore Size N/A 1.5625 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC208-25-IP69K/F | Bore Size N/A 1.5625 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC208-25-IP69K/FVSL613 | Bore Size N/A 1.5625 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC209-26/F | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC209-26/FVSL613 | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC209-26/FVSL525 | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC209-26-IP69K/F | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC209-26-IP69K/FVSL613 | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC209-27/F | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC209-27/FVSL613 | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC209-27/FVSL525 | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC209-27-IP69K/F | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC209-27-IP69K/FVSL613 | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC209-28/F | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC209-28/FVSL613 | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC209-28/FVSL525 | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC209-28-IP69K/F | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC209-28-IP69K/FVSL613 | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |