Batch CAD Cart (0)
  • Cart is empty
126 - 140 of 140 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

Seal Type

Bore Size (in)

Bore Size (mm)

Outside Diameter D (in)

Outside Diameter D (mm)

Inside Ring Width B (in)

Inside Ring Width B (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Outside Diameter D

Inside Ring Width B

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

Sort by
N/A 1.8750 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
N/A 1.8750 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
N/A 1.8750 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1.8750 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
N/A 1.8750 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
126 - 140 of 140 | Results Per Page | View | Unit of Measure
« 6