Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 140 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Seal Type

Bore Size (in)

Bore Size (mm)

Outside Diameter D (in)

Outside Diameter D (mm)

Inside Ring Width B (in)

Inside Ring Width B (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Outside Diameter D

Inside Ring Width B

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

Sort by
N/A 1 11/16 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
N/A 1 11/16 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1 11/16 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
N/A 1 11/16 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
N/A 1 11/16 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
N/A 1 3/4 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
N/A 1 3/4 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1 3/4 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
N/A 1 3/4 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
N/A 1 3/4 in N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
N/A 45 mm N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
N/A 45 mm N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 45 mm N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
N/A 45 mm N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
N/A 45 mm N/A 3.3460 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
N/A 1 1/2 in N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD
N/A 1 1/2 in N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1 1/2 in N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
N/A 1 1/2 in N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD
N/A 1 1/2 in N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
N/A 1.5625 in N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD
N/A 1.5625 in N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1.5625 in N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
N/A 1.5625 in N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD
N/A 1.5625 in N/A 3.150 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
26 - 50 of 140 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »