Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUC210-IP69K/FVSL613 | Bore Size N/A 50 mm | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC210-IP69K/F | Bore Size N/A 50 mm | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC210-32-IP69K/FVSL613 | Bore Size N/A 2 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC210-32-IP69K/F | Bore Size N/A 2 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC210-32/FVSL613 | Bore Size N/A 2 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC210-32/FVSL525 | Bore Size N/A 2 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC210-32/F | Bore Size N/A 2 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC210-31-IP69K/FVSL613 | Bore Size N/A 1 15/16 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC210-31-IP69K/F | Bore Size N/A 1 15/16 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC210-31/FVSL613 | Bore Size N/A 1 15/16 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC210-31/FVSL525 | Bore Size N/A 1 15/16 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC210-31/F | Bore Size N/A 1 15/16 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC210-30-IP69K/FVSL613 | Bore Size N/A 1.8750 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC210-30-IP69K/F | Bore Size N/A 1.8750 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC210-30/FVSL613 | Bore Size N/A 1.8750 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC210-30/FVSL525 | Bore Size N/A 1.8750 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC210-30/F | Bore Size N/A 1.8750 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC210/FVSL613 | Bore Size N/A 50 mm | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC210/FVSL525 | Bore Size N/A 50 mm | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC210/F | Bore Size N/A 50 mm | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC209-IP69K/FVSL613 | Bore Size N/A 45 mm | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC209-IP69K/F | Bore Size N/A 45 mm | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC209-28-IP69K/FVSL613 | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC209-28-IP69K/F | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC209-28/FVSL613 | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |