Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUCAP208-25-IP69K/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-25-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBP208-25/F | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBP208-25/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBP208-25-IP69K/F | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBP208-25-IP69K/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP209-26/F | Bore Size N/A 1 5/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-26/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP209-26/FVSL525 | Bore Size N/A 1 5/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-26/FVSL525 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCAP209-26/FVSL613 | Bore Size N/A 1 5/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-26/FVSL613 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP209-26-IP69K/F | Bore Size N/A 1 5/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-26-IP69K/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP209-26-IP69K/FVSL613 | Bore Size N/A 1 5/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-26-IP69K/FVSL613 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBP209-26/F | Bore Size N/A 1 5/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-26/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBP209-26/FVSL613 | Bore Size N/A 1 5/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-26/FVSL613 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBP209-26-IP69K/F | Bore Size N/A 1 5/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-26-IP69K/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBP209-26-IP69K/FVSL613 | Bore Size N/A 1 5/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-26-IP69K/FVSL613 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP209-27/F | Bore Size N/A 1 11/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-27/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP209-27/FVSL525 | Bore Size N/A 1 11/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-27/FVSL525 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCAP209-27/FVSL613 | Bore Size N/A 1 11/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-27/FVSL613 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP209-27-IP69K/F | Bore Size N/A 1 11/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-27-IP69K/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP209-27-IP69K/FVSL613 | Bore Size N/A 1 11/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-27-IP69K/FVSL613 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBP209-27/F | Bore Size N/A 1 11/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-27/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBP209-27/FVSL613 | Bore Size N/A 1 11/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-27/FVSL613 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBP209-27-IP69K/F | Bore Size N/A 1 11/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-27-IP69K/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBP209-27-IP69K/FVSL613 | Bore Size N/A 1 11/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-27-IP69K/FVSL613 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCPLP209-27/F | Bore Size N/A 1 11/16 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC209-27/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCPLP209-27/FVSL613 | Bore Size N/A 1 11/16 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC209-27/FVSL613 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |