Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
SUCBTBYM208-24/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-24/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCBTBYM208-24-IP69K/F | Bore Size N/A 1 1/2 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-24-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCBTBYM208-24-IP69K/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCSTB208-24/F | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCSTB208-24/FVSL525 | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24/FVSL525 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCSTB208-24/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCSTB208-24-IP69K/F | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCSTB208-24-IP69K/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCSTBYM208-24/F | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCSTBYM208-24/FVSL525 | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24/FVSL525 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCSTBYM208-24/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCSTBYM208-24-IP69K/F | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCSTBYM208-24-IP69K/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCATBY208-25/F | Bore Size N/A 1 9/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-25/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCATBY208-25/FVSL525 | Bore Size N/A 1 9/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-25/FVSL525 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCATBY208-25/FVSL613 | Bore Size N/A 1 9/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-25/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCATBY208-25-IP69K/F | Bore Size N/A 1 9/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-25-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCATBY208-25-IP69K/FVSL613 | Bore Size N/A 1 9/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-25-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCATBYM208-25/F | Bore Size N/A 1 9/16 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC208-25/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCATBYM208-25/FVSL525 | Bore Size N/A 1 9/16 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC208-25/FVSL525 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCATBYM208-25/FVSL613 | Bore Size N/A 1 9/16 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC208-25/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCATBYM208-25-IP69K/F | Bore Size N/A 1 9/16 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC208-25-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCATBYM208-25-IP69K/FVSL613 | Bore Size N/A 1 9/16 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC208-25-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCBTBY208-25/F | Bore Size N/A 1 9/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SUCBTBY208-25/FVSL613 | Bore Size N/A 1 9/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
Add To Cart
Request Quote |