Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUCSTB204/F | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTB205/F | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTB206/F | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTB207/F | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTB208/F | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTB209/F | Bore Size N/A 45 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTB210/F | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTB204/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTB205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTB206/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTB207/FVSL613 | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTB208/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTB209/FVSL613 | Bore Size N/A 45 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209/FVSL613 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTB210/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTB204/FVSL525 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204/FVSL525 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCSTB205/FVSL525 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCSTB206/FVSL525 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206/FVSL525 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCSTB207/FVSL525 | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207/FVSL525 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCSTB208/FVSL525 | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208/FVSL525 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCSTB209/FVSL525 | Bore Size N/A 45 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209/FVSL525 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCSTB210/FVSL525 | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210/FVSL525 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCSTBYM204/F | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTBYM205/F | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTBYM206/F | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTBYM207/F | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |