All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 451 - 475 of 536
«
16
17
18
19
20
»
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCSFBQK209-27-IP69K/F
1 11/16
in
Cast Stainless Steel
SUC209-27-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFBQK209-27-IP69K/FVSL613
1 11/16
in
Cast Stainless Steel
SUC209-27-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFB209-28/F
1 3/4
in
Machined Stainless Steel
SUC209-28/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFB209-28/FVSL525
1 3/4
in
Machined Stainless Steel
SUC209-28/FVSL525
Food Grade Graphite Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFB209-28/FVSL613
1 3/4
in
Machined Stainless Steel
SUC209-28/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFB209-28-IP69K/F
1 3/4
in
Machined Stainless Steel
SUC209-28-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFB209-28-IP69K/FVSL613
1 3/4
in
Machined Stainless Steel
SUC209-28-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCBFB209-28/F
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCBFB209-28/FVSL613
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCBFB209-28-IP69K/F
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCBFB209-28-IP69K/FVSL613
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFBQK209-28/F
1 3/4
in
Cast Stainless Steel
SUC209-28/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFBQK209-28/FVSL525
1 3/4
in
Cast Stainless Steel
SUC209-28/FVSL525
Food Grade Graphite Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFBQK209-28/FVSL613
1 3/4
in
Cast Stainless Steel
SUC209-28/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFBQK209-28-IP69K/F
1 3/4
in
Cast Stainless Steel
SUC209-28-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFBQK209-28-IP69K/FVSL613
1 3/4
in
Cast Stainless Steel
SUC209-28-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFB209/F
45
mm
Machined Stainless Steel
SUC209/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFB209/FVSL525
45
mm
Machined Stainless Steel
SUC209/FVSL525
Food Grade Graphite Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFB209/FVSL613
45
mm
Machined Stainless Steel
SUC209/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFB209-IP69K/F
45
mm
Machined Stainless Steel
SUC209-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFB209-IP69K/FVSL613
45
mm
Machined Stainless Steel
SUC209-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCBFB209/F
45
mm
Blue Thermoset (Polymer)
SUC209/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCBFB209/FVSL613
45
mm
Blue Thermoset (Polymer)
SUC209/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCBFB209-IP69K/F
45
mm
Blue Thermoset (Polymer)
SUC209-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCBFB209-IP69K/FVSL613
45
mm
Blue Thermoset (Polymer)
SUC209-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
Results 451 - 475 of 536
«
16
17
18
19
20
»