Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
Results Per Page :
25
50
100
200
Results 126 - 150 of 536
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCBFB205-16-IP69K/FVSL613
1.0000
in
Blue Thermoset (Polymer)
SUC205-16-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFBQK205-16/F
1.0000
in
Blue Thermoset (Polymer)
SUC205-16/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFBQK205-16/FVSL613
1.0000
in
Blue Thermoset (Polymer)
SUC205-16/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFBQK205-16-IP69K/F
1.0000
in
Blue Thermoset (Polymer)
SUC205-16-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFBQK205-16-IP69K/FVSL613
1.0000
in
Blue Thermoset (Polymer)
SUC205-16-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCPLFB205-16/F
1.0000
in
White Thermoplastic (Polymer)
SUC205-16/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCPLFB205-16/FVSL613
1.0000
in
White Thermoplastic (Polymer)
SUC205-16/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCPLFB205-16-IP69K/F
1.0000
in
White Thermoplastic (Polymer)
SUC205-16-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCPLFB205-16-IP69K/FVSL613
1.0000
in
White Thermoplastic (Polymer)
SUC205-16-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFB205-16/F
1.0000
in
Cast Stainless Steel
SUC205-16/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFB205-16/FVSL525
1.0000
in
Cast Stainless Steel
SUC205-16/FVSL525
Food Grade Graphite Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFB205-16/FVSL613
1.0000
in
Cast Stainless Steel
SUC205-16/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFB205-16-IP69K/F
1.0000
in
Cast Stainless Steel
SUC205-16-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFB205-16-IP69K/FVSL613
1.0000
in
Cast Stainless Steel
SUC205-16-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFBQK205-16/F
1.0000
in
Cast Stainless Steel
SUC205-16/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFBQK205-16/FVSL525
1.0000
in
Cast Stainless Steel
SUC205-16/FVSL525
Food Grade Graphite Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFBQK205-16/FVSL613
1.0000
in
Cast Stainless Steel
SUC205-16/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFBQK205-16-IP69K/F
1.0000
in
Cast Stainless Steel
SUC205-16-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFBQK205-16-IP69K/FVSL613
1.0000
in
Cast Stainless Steel
SUC205-16-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCAFB206-18/F
1.1250
in
Machined Stainless Steel
SUC206-18/F
Standard Food Safe Grease
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFB206-18/FVSL525
1.1250
in
Machined Stainless Steel
SUC206-18/FVSL525
Food Grade Graphite Solid Lube
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFB206-18/FVSL613
1.1250
in
Machined Stainless Steel
SUC206-18/FVSL613
Food Grade Solid Lube
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFB206-18-IP69K/F
1.1250
in
Machined Stainless Steel
SUC206-18-IP69K/F
Standard Food Safe Grease
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFB206-18-IP69K/FVSL613
1.1250
in
Machined Stainless Steel
SUC206-18-IP69K/FVSL613
Food Grade Solid Lube
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFB206-18/F
1.1250
in
Blue Thermoset (Polymer)
SUC206-18/F
Standard Food Safe Grease
3710
lbf
16500
N
2035
lbf
9050
N
Results 126 - 150 of 536
«
6
7
8
9
10
»
<