All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 536
«
6
7
8
9
10
»
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCBFB205-16-IP69K/FVSL613
1
in
Blue Thermoset (Polymer)
SUC205-16-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFBQK205-16/F
1
in
Blue Thermoset (Polymer)
SUC205-16/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFBQK205-16/FVSL613
1
in
Blue Thermoset (Polymer)
SUC205-16/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFBQK205-16-IP69K/F
1
in
Blue Thermoset (Polymer)
SUC205-16-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFBQK205-16-IP69K/FVSL613
1
in
Blue Thermoset (Polymer)
SUC205-16-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCPLFB205-16/F
1
in
White Thermoplastic (Polymer)
SUC205-16/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCPLFB205-16/FVSL613
1
in
White Thermoplastic (Polymer)
SUC205-16/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCPLFB205-16-IP69K/F
1
in
White Thermoplastic (Polymer)
SUC205-16-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCPLFB205-16-IP69K/FVSL613
1
in
White Thermoplastic (Polymer)
SUC205-16-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFB205-16/F
1
in
Cast Stainless Steel
SUC205-16/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFB205-16/FVSL525
1
in
Cast Stainless Steel
SUC205-16/FVSL525
Food Grade Graphite Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFB205-16/FVSL613
1
in
Cast Stainless Steel
SUC205-16/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFB205-16-IP69K/F
1
in
Cast Stainless Steel
SUC205-16-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFB205-16-IP69K/FVSL613
1
in
Cast Stainless Steel
SUC205-16-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFBQK205-16/F
1
in
Cast Stainless Steel
SUC205-16/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFBQK205-16/FVSL525
1
in
Cast Stainless Steel
SUC205-16/FVSL525
Food Grade Graphite Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFBQK205-16/FVSL613
1
in
Cast Stainless Steel
SUC205-16/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFBQK205-16-IP69K/F
1
in
Cast Stainless Steel
SUC205-16-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFBQK205-16-IP69K/FVSL613
1
in
Cast Stainless Steel
SUC205-16-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCAFB206-18/F
1 1/8
in
Machined Stainless Steel
SUC206-18/F
Standard Food Safe Grease
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFB206-18/FVSL525
1 1/8
in
Machined Stainless Steel
SUC206-18/FVSL525
Food Grade Graphite Solid Lube
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFB206-18/FVSL613
1 1/8
in
Machined Stainless Steel
SUC206-18/FVSL613
Food Grade Solid Lube
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFB206-18-IP69K/F
1 1/8
in
Machined Stainless Steel
SUC206-18-IP69K/F
Standard Food Safe Grease
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFB206-18-IP69K/FVSL613
1 1/8
in
Machined Stainless Steel
SUC206-18-IP69K/FVSL613
Food Grade Solid Lube
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFB206-18/F
1 1/8
in
Blue Thermoset (Polymer)
SUC206-18/F
Standard Food Safe Grease
3710
lbf
16500
N
2035
lbf
9050
N
Results 126 - 150 of 536
«
6
7
8
9
10
»