Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
SUCBFL207-20-IP69K/F | Bore Size N/A 1.2500 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N |
CAD
N/A ![]() |
SUCBFL207-21-IP69K/F | Bore Size N/A 1.3125 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N |
CAD
N/A ![]() |
SUCBFL207-22-IP69K/F | Bore Size N/A 1.3750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N |
CAD
N/A ![]() |
SUCBFL207-IP69K/F | Bore Size N/A 35 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N |
CAD
N/A ![]() |
SUCBFL207-23-IP69K/F | Bore Size N/A 1 7/16 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N |
CAD
N/A ![]() |
SUCBFL207-20-IP69K/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N |
CAD
N/A ![]() |
SUCBFL207-21-IP69K/FVSL613 | Bore Size N/A 1.3125 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N |
CAD
N/A ![]() |
SUCBFL207-22-IP69K/FVSL613 | Bore Size N/A 1.3750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N |
CAD
N/A ![]() |
SUCBFL207-IP69K/FVSL613 | Bore Size N/A 35 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N |
CAD
N/A ![]() |
SUCBFL207-23-IP69K/FVSL613 | Bore Size N/A 1 7/16 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N |
CAD
N/A ![]() |
SUCSFL208/F | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |
SUCSFL208-24/F | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |
SUCPLFL208/F | Bore Size N/A 40 mm | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |
SUCPLFL208-24/F | Bore Size N/A 1 1/2 in | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |
SUCSFL208/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |
SUCSFL208-24/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |
SUCPLFL208/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |
SUCPLFL208-24/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |
SUCBFLQK208-24/F | Bore Size N/A 1 1/2 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |
SUCBFLQK208-25/F | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |
SUCBFLQK208/F | Bore Size N/A 40 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |
SUCBFLQK208-24/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |
SUCBFLQK208-25/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |
SUCBFLQK208/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |
SUCSFL208/FVSL525 | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A ![]() |