Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 226 - 250 of 679
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
Bore Size
Housing Material
Lubrication Type
Static Load Rating
Dynamic Load Rating
CAD
SUCAFL206-19/FVSL525
1.1875
in
Machined Stainless Steel
Food Grade Graphite Solid Lube
2035
lbf
9050
N
3710
lbf
16500
N
SUCAFL206-19/FVSL613
1.1875
in
Machined Stainless Steel
Food Grade Solid Lube
2035
lbf
9050
N
3710
lbf
16500
N
SUCAFL206-19-IP69K/F
1.1875
in
Machined Stainless Steel
Standard Food Safe Grease
2035
lbf
9050
N
3710
lbf
16500
N
SUCAFL206-19-IP69K/FVSL613
1.1875
in
Machined Stainless Steel
Food Grade Solid Lube
2035
lbf
9050
N
3710
lbf
16500
N
SUCBFL206-19/F
1.1875
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
2035
lbf
9050
N
3710
lbf
16500
N
SUCBFL206-19/FVSL613
1.1875
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
2035
lbf
9050
N
3710
lbf
16500
N
SUCBFL206-19-IP69K/F
1.1875
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
2035
lbf
9050
N
3710
lbf
16500
N
SUCBFL206-19-IP69K/FVSL613
1.1875
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
2035
lbf
9050
N
3710
lbf
16500
N
SUCBFLQK206-19/F
1.1875
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
2035
lbf
9050
N
3710
lbf
16500
N
SUCBFLQK206-19/FVSL613
1.1875
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
2035
lbf
9050
N
3710
lbf
16500
N
SUCBFLQK206-19-IP69K/F
1.1875
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
2035
lbf
9050
N
3710
lbf
16500
N
SUCBFLQK206-19-IP69K/FVSL613
1.1875
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
2035
lbf
9050
N
3710
lbf
16500
N
SUCPLFL206-19/F
1.1875
in
White Thermoplastic (Polymer)
Standard Food Safe Grease
2035
lbf
9050
N
3710
lbf
16500
N
SUCPLFL206-19/FVSL613
1.1875
in
White Thermoplastic (Polymer)
Food Grade Solid Lube
2035
lbf
9050
N
3710
lbf
16500
N
SUCPLFL206-19-IP69K/F
1.1875
in
White Thermoplastic (Polymer)
Standard Food Safe Grease
2035
lbf
9050
N
3710
lbf
16500
N
SUCPLFL206-19-IP69K/FVSL613
1.1875
in
White Thermoplastic (Polymer)
Food Grade Solid Lube
2035
lbf
9050
N
3710
lbf
16500
N
SUCSFL206-19/F
1.1875
in
Cast Stainless Steel
Standard Food Safe Grease
2035
lbf
9050
N
3710
lbf
16500
N
SUCSFL206-19/FVSL525
1.1875
in
Cast Stainless Steel
Food Grade Graphite Solid Lube
2035
lbf
9050
N
3710
lbf
16500
N
SUCSFL206-19/FVSL613
1.1875
in
Cast Stainless Steel
Food Grade Solid Lube
2035
lbf
9050
N
3710
lbf
16500
N
SUCSFL206-19-IP69K/F
1.1875
in
Cast Stainless Steel
Standard Food Safe Grease
2035
lbf
9050
N
3710
lbf
16500
N
SUCSFL206-19-IP69K/FVSL613
1.1875
in
Cast Stainless Steel
Food Grade Solid Lube
2035
lbf
9050
N
3710
lbf
16500
N
SUCSFLQK206-19/F
1.1875
in
Cast Stainless Steel
Standard Food Safe Grease
2035
lbf
9050
N
3710
lbf
16500
N
SUCSFLQK206-19/FVSL525
1.1875
in
Cast Stainless Steel
Food Grade Graphite Solid Lube
2035
lbf
9050
N
3710
lbf
16500
N
SUCSFLQK206-19/FVSL613
1.1875
in
Cast Stainless Steel
Food Grade Solid Lube
2035
lbf
9050
N
3710
lbf
16500
N
SUCSFLQK206-19-IP69K/F
1.1875
in
Cast Stainless Steel
Standard Food Safe Grease
2035
lbf
9050
N
3710
lbf
16500
N
Results 226 - 250 of 679
«
6
7
8
9
10
»
<