Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 26 - 50 of 679
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Lubrication Type
Static Load Rating
Dynamic Load Rating
CAD
SUCSFLQK204-12-IP69K/F
0.7500
in
Cast Stainless Steel
Standard Food Safe Grease
1203
lbf
5350
N
2451
lbf
10900
N
SUCSFLQK204-12-IP69K/FVSL613
0.7500
in
Cast Stainless Steel
Food Grade Solid Lube
1203
lbf
5350
N
2451
lbf
10900
N
SUCSFLSQK204-12/F
0.7500
in
Cast Stainless Steel
Standard Food Safe Grease
1203
lbf
5350
N
2451
lbf
10900
N
SUCSFLSQK204-12/FVSL525
0.7500
in
Cast Stainless Steel
Food Grade Graphite Solid Lube
1203
lbf
5350
N
2451
lbf
10900
N
SUCSFLSQK204-12/FVSL613
0.7500
in
Cast Stainless Steel
Food Grade Solid Lube
1203
lbf
5350
N
2451
lbf
10900
N
SUCSFLSQK204-12-IP69K/F
0.7500
in
Cast Stainless Steel
Standard Food Safe Grease
1203
lbf
5350
N
2451
lbf
10900
N
SUCSFLSQK204-12-IP69K/FVSL613
0.7500
in
Cast Stainless Steel
Food Grade Solid Lube
1203
lbf
5350
N
2451
lbf
10900
N
SUCSFLY204-12/F
0.7500
in
Cast Stainless Steel
Standard Food Safe Grease
1203
lbf
5350
N
2451
lbf
10900
N
SUCSFLY204-12/FVSL525
0.7500
in
Cast Stainless Steel
Food Grade Graphite Solid Lube
1203
lbf
5350
N
2451
lbf
10900
N
SUCSFLY204-12/FVSL613
0.7500
in
Cast Stainless Steel
Food Grade Solid Lube
1203
lbf
5350
N
2451
lbf
10900
N
SUCSFLY204-12-IP69K/F
0.7500
in
Cast Stainless Steel
Standard Food Safe Grease
1203
lbf
5350
N
2451
lbf
10900
N
SUCSFLY204-12-IP69K/FVSL613
0.7500
in
Cast Stainless Steel
Food Grade Solid Lube
1203
lbf
5350
N
2451
lbf
10900
N
SUCAFL204/F
20
mm
Machined Stainless Steel
Standard Food Safe Grease
1203
lbf
5350
N
2451
lbf
10900
N
SUCAFL204/FVSL525
20
mm
Machined Stainless Steel
Food Grade Graphite Solid Lube
1203
lbf
5350
N
2451
lbf
10900
N
SUCAFL204/FVSL613
20
mm
Machined Stainless Steel
Food Grade Solid Lube
1203
lbf
5350
N
2451
lbf
10900
N
SUCAFL204-IP69K/F
20
mm
Machined Stainless Steel
Standard Food Safe Grease
1203
lbf
5350
N
2451
lbf
10900
N
SUCAFL204-IP69K/FVSL613
20
mm
Machined Stainless Steel
Food Grade Solid Lube
1203
lbf
5350
N
2451
lbf
10900
N
SUCBFL204/F
20
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
1203
lbf
5350
N
2451
lbf
10900
N
SUCBFL204/FVSL613
20
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
1203
lbf
5350
N
2451
lbf
10900
N
SUCBFL204-IP69K/F
20
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
1203
lbf
5350
N
2451
lbf
10900
N
SUCBFL204-IP69K/FVSL613
20
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
1203
lbf
5350
N
2451
lbf
10900
N
SUCBFLQK204/F
20
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
1203
lbf
5350
N
2451
lbf
10900
N
SUCBFLQK204/FVSL613
20
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
1203
lbf
5350
N
2451
lbf
10900
N
SUCBFLQK204-IP69K/F
20
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
1203
lbf
5350
N
2451
lbf
10900
N
SUCBFLQK204-IP69K/FVSL613
20
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
1203
lbf
5350
N
2451
lbf
10900
N
Results 26 - 50 of 679
1
2
3
4
5
»
<