Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 76 - 100 of 679
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Lubrication Type
Static Load Rating
Dynamic Load Rating
CAD
SUCAFL205-14/FVSL525
0.8750
in
Machined Stainless Steel
Food Grade Graphite Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCAFL205-14/FVSL613
0.8750
in
Machined Stainless Steel
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCAFL205-14-IP69K/F
0.8750
in
Machined Stainless Steel
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCAFL205-14-IP69K/FVSL613
0.8750
in
Machined Stainless Steel
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFL205-14/F
0.8750
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFL205-14/FVSL613
0.8750
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFL205-14-IP69K/F
0.8750
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFL205-14-IP69K/FVSL613
0.8750
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFLQK205-14/F
0.8750
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFLQK205-14/FVSL613
0.8750
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFLQK205-14-IP69K/F
0.8750
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFLQK205-14-IP69K/FVSL613
0.8750
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCAFL205-15/F
0.9375
in
Machined Stainless Steel
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCAFL205-15/FVSL525
0.9375
in
Machined Stainless Steel
Food Grade Graphite Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCAFL205-15/FVSL613
0.9375
in
Machined Stainless Steel
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCAFL205-15-IP69K/F
0.9375
in
Machined Stainless Steel
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCAFL205-15-IP69K/FVSL613
0.9375
in
Machined Stainless Steel
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFL205-15/F
0.9375
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFL205-15/FVSL613
0.9375
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFL205-15-IP69K/F
0.9375
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFL205-15-IP69K/FVSL613
0.9375
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFLQK205-15/F
0.9375
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFLQK205-15/FVSL613
0.9375
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFLQK205-15-IP69K/F
0.9375
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCBFLQK205-15-IP69K/FVSL613
0.9375
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
Results 76 - 100 of 679
1
2
3
4
5
»
<