Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 151 - 175 of 679
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
Bore Size
Housing Material
Lubrication Type
Static Load Rating
Dynamic Load Rating
CAD
SUCPLFL205-16/F
1.0000
in
White Thermoplastic (Polymer)
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCPLFL205-16/FVSL613
1.0000
in
White Thermoplastic (Polymer)
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCPLFL205-16-IP69K/F
1.0000
in
White Thermoplastic (Polymer)
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCPLFL205-16-IP69K/FVSL613
1.0000
in
White Thermoplastic (Polymer)
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFL205-16/F
1.0000
in
Cast Stainless Steel
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFL205-16/FVSL525
1.0000
in
Cast Stainless Steel
Food Grade Graphite Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFL205-16/FVSL613
1.0000
in
Cast Stainless Steel
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFL205-16-IP69K/F
1.0000
in
Cast Stainless Steel
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFL205-16-IP69K/FVSL613
1.0000
in
Cast Stainless Steel
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLQK205-16/F
1.0000
in
Cast Stainless Steel
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLQK205-16/FVSL525
1.0000
in
Cast Stainless Steel
Food Grade Graphite Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLQK205-16/FVSL613
1.0000
in
Cast Stainless Steel
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLQK205-16-IP69K/F
1.0000
in
Cast Stainless Steel
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLQK205-16-IP69K/FVSL613
1.0000
in
Cast Stainless Steel
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLSQK205-16/F
1.0000
in
Cast Stainless Steel
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLSQK205-16/FVSL525
1.0000
in
Cast Stainless Steel
Food Grade Graphite Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLSQK205-16/FVSL613
1.0000
in
Cast Stainless Steel
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLSQK205-16-IP69K/F
1.0000
in
Cast Stainless Steel
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLSQK205-16-IP69K/FVSL613
1.0000
in
Cast Stainless Steel
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLY205-16/F
1.0000
in
Cast Stainless Steel
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLY205-16/FVSL525
1.0000
in
Cast Stainless Steel
Food Grade Graphite Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLY205-16/FVSL613
1.0000
in
Cast Stainless Steel
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLY205-16-IP69K/F
1.0000
in
Cast Stainless Steel
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFLY205-16-IP69K/FVSL613
1.0000
in
Cast Stainless Steel
Food Grade Solid Lube
1417
lbf
6300
N
2676
lbf
11900
N
SUCAFL206-18/F
1.1250
in
Machined Stainless Steel
Standard Food Safe Grease
2035
lbf
9050
N
3710
lbf
16500
N
Results 151 - 175 of 679
«
6
7
8
9
10
»
<