Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
SUCBFL205-14/F | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205-15/F | Bore Size N/A 0.9375 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205/F | Bore Size N/A 25 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205-16/F | Bore Size N/A 1.0000 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205-14/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205-15/FVSL613 | Bore Size N/A 0.9375 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205-16/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCAFL205-14-IP69K/F | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCAFL205-15-IP69K/F | Bore Size N/A 0.9375 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCAFL205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCAFL205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCAFL205-14-IP69K/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCAFL205-15-IP69K/FVSL613 | Bore Size N/A 0.9375 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCAFL205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCAFL205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205-14-IP69K/F | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205-15-IP69K/F | Bore Size N/A 0.9375 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205-14-IP69K/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205-15-IP69K/FVSL613 | Bore Size N/A 0.9375 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCBFL205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCSFL206/F | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | CAD N/A |