Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
---|---|---|---|---|---|---|
QFU4LK207 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 35 mm | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
QFU4LK207-20 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1.2500 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
QFU4LK207-21 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1.3125 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
QFU4LK207-22 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1.3750 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
QFU4LK207-23 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 7/16 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
QFU4LK208 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 40 mm | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
QFU4LK208-24 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
QFU4LK208-25 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1.5625 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
QFU4LK209 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LK209-26 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LK209-27 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LK209-28 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LK210 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 50 mm | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
QFU4LK210-30 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1.8750 in | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
QFU4LK210-31 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 15/16 in | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
QFU4LK210-32 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 2 in | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
QFU4LKHE204 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.850 in | Locking Sleeve Width B1 N/A 39.8 mm1.567 in | CAD N/A |
QFU4LKHE204-12 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 0.7500 in | Outside Diameter D N/A 47 mm1.850 in | Locking Sleeve Width B1 N/A 39.8 mm1.567 in | CAD N/A |
QFU4LKHE205 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 25 mm | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in | CAD N/A |
QFU4LKHE205-14 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 0.8750 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in | CAD N/A |
QFU4LKHE205-15 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 0.9375 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in | CAD N/A |
QFU4LKHE205-16 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 1.0000 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in | CAD N/A |
QFU4LKHE206 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 46.2 mm1.817 in | CAD N/A |
QFU4LKHE206-18 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 1.1250 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 46.2 mm1.817 in | CAD N/A |
QFU4LKHE206-19 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 1.1875 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 46.2 mm1.817 in | CAD N/A |