Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
---|---|---|---|---|---|---|
FAU4LK207-23 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 7/16 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
FAU4LKHE207-23 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 7/16 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 50.8 mm2 in | CAD N/A |
FAU4LKHV207-23 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 7/16 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
FEU4LK207-23 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 1 7/16 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
NAU4LK207-23 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 1 7/16 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
ONU4LK207-23 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 1 7/16 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
PAU4LK207-23 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 1 7/16 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
QFU4LK207-23 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 7/16 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
QFU4LKHE207-23 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 1 7/16 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 50.8 mm2 in | CAD N/A |
QFU4LKHV207-23 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 7/16 in | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
FAU4LK208-24 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
FAU4LKHE208-24 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 54.1 mm2.130 in | CAD N/A |
FAU4LKHV208-24 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
FEU4LK208-24 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
NAU4LK208-24 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
ONU4LK208-24 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
PAU4LK208-24 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
QFU4LK208-24 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
QFU4LKHE208-24 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 54.1 mm2.130 in | CAD N/A |
QFU4LKHV208-24 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
FAU4LK208-25 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.5625 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
FAU4LKHE208-25 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.5625 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 54.1 mm2.130 in | CAD N/A |
FAU4LKHV208-25 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1.5625 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
FEU4LK208-25 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 1.5625 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
NAU4LK208-25 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 1.5625 in | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |