Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
---|---|---|---|---|---|---|
QFU4LKAFC207-21 | Bore Size N/A 1.3125 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-21 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKAFC207-22 | Bore Size N/A 1.3750 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKAFC207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKAFC208 | Bore Size N/A 40 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKAFC208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208-24 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKAFC208-25 | Bore Size N/A 1.5625 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208-25 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKAFC209 | Bore Size N/A 45 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKAFC209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209-26 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKAFC209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209-27 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKAFC209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209-28 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKAFC210 | Bore Size N/A 50 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKAFC210-30 | Bore Size N/A 1.8750 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210-30 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKAFC210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210-31 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKAFC210-32 | Bore Size N/A 2 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210-32 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKBFC205 | Bore Size N/A 25 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKBFC205-14 | Bore Size N/A 0.8750 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-14 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKBFC205-15 | Bore Size N/A 0.9375 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-15 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKBFC205-16 | Bore Size N/A 1.0000 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-16 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKBFC206 | Bore Size N/A 30 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKBFC206-18 | Bore Size N/A 1.1250 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-18 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKBFC206-19 | Bore Size N/A 1.1875 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-19 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKBFC206-20 | Bore Size N/A 1.2500 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKBFC207 | Bore Size N/A 35 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKBFC207-20 | Bore Size N/A 1.2500 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKBFC207-21 | Bore Size N/A 1.3125 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-21 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |