Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
---|---|---|---|---|---|---|
ONU4LKSFB204 | Bore Size N/A 20 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK204 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
ONU4LKSFB205-14 | Bore Size N/A 0.8750 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-14 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
ONU4LKSFB205-15 | Bore Size N/A 0.9375 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-15 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
ONU4LKSFB205 | Bore Size N/A 25 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
ONU4LKSFB205-16 | Bore Size N/A 1.0000 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-16 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
ONU4LKSFB206-18 | Bore Size N/A 1.1250 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-18 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
ONU4LKSFB206 | Bore Size N/A 30 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
ONU4LKSFB206-19 | Bore Size N/A 1.1875 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-19 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
ONU4LKSFB206-20 | Bore Size N/A 1.2500 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
ONU4LKSFB207-20 | Bore Size N/A 1.2500 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
ONU4LKSFB207-21 | Bore Size N/A 1.3125 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-21 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
ONU4LKSFB207-22 | Bore Size N/A 1.3750 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
ONU4LKSFB207 | Bore Size N/A 35 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
ONU4LKSFB207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
PAU4LKSFB204-12 | Bore Size N/A 0.7500 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK204-12 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
PAU4LKSFB204 | Bore Size N/A 20 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK204 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
PAU4LKSFB205-14 | Bore Size N/A 0.8750 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK205-14 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
PAU4LKSFB205-15 | Bore Size N/A 0.9375 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK205-15 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
PAU4LKSFB205 | Bore Size N/A 25 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK205 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
PAU4LKSFB205-16 | Bore Size N/A 1.0000 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK205-16 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
PAU4LKSFB206-18 | Bore Size N/A 1.1250 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-18 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
PAU4LKSFB206 | Bore Size N/A 30 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
PAU4LKSFB206-19 | Bore Size N/A 1.1875 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-19 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
PAU4LKSFB206-20 | Bore Size N/A 1.2500 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
PAU4LKSFB207-20 | Bore Size N/A 1.2500 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |