Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|
FEU4LKSFBQK210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210-31 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NAU4LKAFB210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-31 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NAU4LKBFB210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-31 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NAU4LKSFBQK210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-31 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ONU4LKAFB210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210-31 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ONU4LKBFB210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210-31 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
ONU4LKSFBQK210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210-31 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
PAU4LKAFB210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK210-31 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
PAU4LKBFB210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK210-31 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QFU4LKAFB210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210-31 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QFU4LKBFB210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210-31 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QFU4LKHEAFB210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE210-31 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QFU4LKHVAFB210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV210-31 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QFU4LKSFBQK210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210-31 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FAU4LKAFB210 | Bore Size N/A 50 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FAU4LKBFB210 | Bore Size N/A 50 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FAU4LKHEAFB210 | Bore Size N/A 50 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE210 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FAU4LKHVAFB210 | Bore Size N/A 50 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV210 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FAU4LKSFBQK210 | Bore Size N/A 50 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FEU4LKAFB210 | Bore Size N/A 50 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FEU4LKBFB210 | Bore Size N/A 50 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
FEU4LKSFBQK210 | Bore Size N/A 50 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NAU4LKAFB210 | Bore Size N/A 50 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NAU4LKBFB210 | Bore Size N/A 50 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NAU4LKSFBQK210 | Bore Size N/A 50 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A ![]() |
Add To Cart
Request Quote |