Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
---|---|---|---|---|---|---|
QFU4LKSFBQK204 | Bore Size N/A 20 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK204 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB207-22 | Bore Size N/A 1.3750 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB207-21 | Bore Size N/A 1.3125 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-21 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB207-20 | Bore Size N/A 1.2500 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB207 | Bore Size N/A 35 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB206-20 | Bore Size N/A 1.2500 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB206-19 | Bore Size N/A 1.1875 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-19 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB206-18 | Bore Size N/A 1.1250 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-18 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB206 | Bore Size N/A 30 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB205-16 | Bore Size N/A 1.0000 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-16 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB205-15 | Bore Size N/A 0.9375 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-15 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB205-14 | Bore Size N/A 0.8750 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-14 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB205 | Bore Size N/A 25 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB204-12 | Bore Size N/A 0.7500 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK204-12 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKSFB204 | Bore Size N/A 20 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK204 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKPLFB207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-23 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKPLFB207-22 | Bore Size N/A 1.3750 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-22 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKPLFB207-21 | Bore Size N/A 1.3125 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-21 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKPLFB207-20 | Bore Size N/A 1.2500 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-20 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKPLFB207 | Bore Size N/A 35 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKPLFB206-20 | Bore Size N/A 1.2500 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-20 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKPLFB206-19 | Bore Size N/A 1.1875 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-19 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKPLFB206-18 | Bore Size N/A 1.1250 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-18 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
QFU4LKPLFB206 | Bore Size N/A 30 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |