Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
---|---|---|---|---|---|---|
FAU4LKBFL207-20 | Bore Size N/A 1.2500 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL207-21 | Bore Size N/A 1.3125 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-21 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL207-22 | Bore Size N/A 1.3750 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-22 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL207 | Bore Size N/A 35 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-23 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK208-24 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL208-25 | Bore Size N/A 1.5625 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK208-25 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL208 | Bore Size N/A 40 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK208 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-26 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-27 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-28 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL209 | Bore Size N/A 45 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL210-30 | Bore Size N/A 1.8750 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210-30 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210-31 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL210 | Bore Size N/A 50 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKBFL210-32 | Bore Size N/A 2 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210-32 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard | CAD N/A |
FAU4LKHEAFL204-12 | Bore Size N/A 0.7500 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE204-12 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHEAFL204 | Bore Size N/A 20 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE204 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHEAFL205-14 | Bore Size N/A 0.8750 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE205-14 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHEAFL205-15 | Bore Size N/A 0.9375 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE205-15 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHEAFL205 | Bore Size N/A 25 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE205 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHEAFL205-16 | Bore Size N/A 1.0000 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE205-16 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHEAFL206-18 | Bore Size N/A 1.1250 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE206-18 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHEAFL206 | Bore Size N/A 30 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE206 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHEAFL206-19 | Bore Size N/A 1.1875 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE206-19 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |