Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
---|---|---|---|---|---|---|
FAU4LKHESFL205-15 | Bore Size N/A 0.9375 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL205-16 | Bore Size N/A 1.0000 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE205-16 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL206 | Bore Size N/A 30 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE206 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL206-18 | Bore Size N/A 1.1250 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE206-18 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL206-19 | Bore Size N/A 1.1875 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE206-19 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL206-20 | Bore Size N/A 1.2500 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE206-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL207 | Bore Size N/A 35 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL207-20 | Bore Size N/A 1.2500 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE207-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL207-21 | Bore Size N/A 1.3125 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE207-21 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL207-22 | Bore Size N/A 1.3750 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE207-23 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL208 | Bore Size N/A 40 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE208-24 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL208-25 | Bore Size N/A 1.5625 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE208-25 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL209 | Bore Size N/A 45 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE209 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE209-26 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE209-28 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL210 | Bore Size N/A 50 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE210 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL210-30 | Bore Size N/A 1.8750 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE210-30 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE210-31 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHESFL210-32 | Bore Size N/A 2 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE210-32 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion | CAD N/A |
FAU4LKHVAFL204 | Bore Size N/A 20 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV204 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKHVAFL204-12 | Bore Size N/A 0.7500 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV204-12 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |
FAU4LKHVAFL205 | Bore Size N/A 25 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV205 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed | CAD N/A |