3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 25 of 104 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Total Height H2 (in)

Total Height H2 (mm)

Foot Height H1 (in)

Foot Height H1 (mm)

Timken Part Number

Housing Material

Bearing Number

Bore Size

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

SUCAP204/F N/A Premium Hygienic Stainless Steel N/A SUC204/F N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
SUCBP204/F N/A Premium Hygienic Blue Thermoset (Polymer) N/A SUC204/F N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
SUCAP204/FVSL613 N/A Premium Hygienic Stainless Steel N/A SUC204/FVSL613 N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCBP204/FVSL613 N/A Premium Hygienic Blue Thermoset (Polymer) N/A SUC204/FVSL613 N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCAP204-12/F N/A Premium Hygienic Stainless Steel N/A SUC204-12/F N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
SUCBP204-12/F N/A Premium Hygienic Blue Thermoset (Polymer) N/A SUC204-12/F N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
SUCAP204-12/FVSL613 N/A Premium Hygienic Stainless Steel N/A SUC204-12/FVSL613 N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCBP204-12/FVSL613 N/A Premium Hygienic Blue Thermoset (Polymer) N/A SUC204-12/FVSL613 N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCAP205/F N/A Premium Hygienic Stainless Steel N/A SUC205/F N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCBP205/F N/A Premium Hygienic Blue Thermoset (Polymer) N/A SUC205/F N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCAP205/FVSL613 N/A Premium Hygienic Stainless Steel N/A SUC205/FVSL613 N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCBP205/FVSL613 N/A Premium Hygienic Blue Thermoset (Polymer) N/A SUC205/FVSL613 N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCAP205-14/F N/A Premium Hygienic Stainless Steel N/A SUC205-14/F N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCBP205-14/F N/A Premium Hygienic Blue Thermoset (Polymer) N/A SUC205-14/F N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCAP205-14/FVSL613 N/A Premium Hygienic Stainless Steel N/A SUC205-14/FVSL613 N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCBP205-14/FVSL613 N/A Premium Hygienic Blue Thermoset (Polymer) N/A SUC205-14/FVSL613 N/A 7/8 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCAP205-15/F N/A Premium Hygienic Stainless Steel N/A SUC205-15/F N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCBP205-15/F N/A Premium Hygienic Blue Thermoset (Polymer) N/A SUC205-15/F N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCAP205-15/FVSL613 N/A Premium Hygienic Stainless Steel N/A SUC205-15/FVSL613 N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCBP205-15/FVSL613 N/A Premium Hygienic Blue Thermoset (Polymer) N/A SUC205-15/FVSL613 N/A 15/16 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCAP205-16/F N/A Premium Hygienic Stainless Steel N/A SUC205-16/F N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCBP205-16/F N/A Premium Hygienic Blue Thermoset (Polymer) N/A SUC205-16/F N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCAP205-16/FVSL613 N/A Premium Hygienic Stainless Steel N/A SUC205-16/FVSL613 N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCBP205-16/FVSL613 N/A Premium Hygienic Blue Thermoset (Polymer) N/A SUC205-16/FVSL613 N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCAP206/F N/A Premium Hygienic Stainless Steel N/A SUC206/F N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
1 - 25 of 104 | Results Per Page | View | Unit of Measure
1 2 3 4 5