3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Total Height H2 (in)

Total Height H2 (mm)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Housing Material

Bearing Number

Bore Size

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

SUCAP207-20/FVSL613 N/A Machined Stainless Steel N/A SUC207-20/FVSL613 N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCBP206-20/F N/A Blue Thermoset (Polymer) N/A SUC206-20/F N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
SUCBP206-20/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC206-20/FVSL613 N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
SUCBP207-20/F N/A Blue Thermoset (Polymer) N/A SUC207-20/F N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCBP207-20/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC207-20/FVSL613 N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207-21/F N/A Machined Stainless Steel N/A SUC207-21/F N/A 1 5/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCAP207-21/FVSL525 N/A Machined Stainless Steel N/A SUC207-21/FVSL525 N/A 1 5/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207-21/FVSL613 N/A Machined Stainless Steel N/A SUC207-21/FVSL613 N/A 1 5/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCBP207-21/F N/A Blue Thermoset (Polymer) N/A SUC207-21/F N/A 1 5/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCBP207-21/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC207-21/FVSL613 N/A 1 5/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207-22/F N/A Machined Stainless Steel N/A SUC207-22/F N/A 1 3/8 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCAP207-22/FVSL525 N/A Machined Stainless Steel N/A SUC207-22/FVSL525 N/A 1 3/8 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207-22/FVSL613 N/A Machined Stainless Steel N/A SUC207-22/FVSL613 N/A 1 3/8 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCBP207-22/F N/A Blue Thermoset (Polymer) N/A SUC207-22/F N/A 1 3/8 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCBP207-22/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC207-22/FVSL613 N/A 1 3/8 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207/F N/A Machined Stainless Steel N/A SUC207/F N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCAP207/FVSL525 N/A Machined Stainless Steel N/A SUC207/FVSL525 N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207/FVSL613 N/A Machined Stainless Steel N/A SUC207/FVSL613 N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCBP207/F N/A Blue Thermoset (Polymer) N/A SUC207/F N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCBP207/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC207/FVSL613 N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207-23/F N/A Machined Stainless Steel N/A SUC207-23/F N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCAP207-23/FVSL525 N/A Machined Stainless Steel N/A SUC207-23/FVSL525 N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207-23/FVSL613 N/A Machined Stainless Steel N/A SUC207-23/FVSL613 N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCBP207-23/F N/A Blue Thermoset (Polymer) N/A SUC207-23/F N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCBP207-23/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC207-23/FVSL613 N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
51 - 75 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »