3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Total Height H2 (in)

Total Height H2 (mm)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Housing Material

Bearing Number

Bore Size

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

SUCAP209-28/F N/A Machined Stainless Steel N/A SUC209-28/F N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
SUCAP209-28/FVSL525 N/A Machined Stainless Steel N/A SUC209-28/FVSL525 N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCAP209-28/FVSL613 N/A Machined Stainless Steel N/A SUC209-28/FVSL613 N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCBP209-28/F N/A Blue Thermoset (Polymer) N/A SUC209-28/F N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
SUCBP209-28/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC209-28/FVSL613 N/A 1 3/4 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCAP209/F N/A Machined Stainless Steel N/A SUC209/F N/A 45 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
SUCAP209/FVSL525 N/A Machined Stainless Steel N/A SUC209/FVSL525 N/A 45 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCAP209/FVSL613 N/A Machined Stainless Steel N/A SUC209/FVSL613 N/A 45 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCBP209/F N/A Blue Thermoset (Polymer) N/A SUC209/F N/A 45 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
SUCBP209/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC209/FVSL613 N/A 45 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCAP210-30/F N/A Machined Stainless Steel N/A SUC210-30/F N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUCAP210-30/FVSL525 N/A Machined Stainless Steel N/A SUC210-30/FVSL525 N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUCAP210-30/FVSL613 N/A Machined Stainless Steel N/A SUC210-30/FVSL613 N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUCBP210-30/F N/A Blue Thermoset (Polymer) N/A SUC210-30/F N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUCBP210-30/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC210-30/FVSL613 N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUCAP210-31/F N/A Machined Stainless Steel N/A SUC210-31/F N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUCAP210-31/FVSL525 N/A Machined Stainless Steel N/A SUC210-31/FVSL525 N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUCAP210-31/FVSL613 N/A Machined Stainless Steel N/A SUC210-31/FVSL613 N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUCBP210-31/F N/A Blue Thermoset (Polymer) N/A SUC210-31/F N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUCBP210-31/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC210-31/FVSL613 N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUCAP210/F N/A Machined Stainless Steel N/A SUC210/F N/A 50 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUCAP210/FVSL525 N/A Machined Stainless Steel N/A SUC210/FVSL525 N/A 50 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUCAP210/FVSL613 N/A Machined Stainless Steel N/A SUC210/FVSL613 N/A 50 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUCBP210/F N/A Blue Thermoset (Polymer) N/A SUC210/F N/A 50 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUCBP210/FVSL613 N/A Blue Thermoset (Polymer) N/A SUC210/FVSL613 N/A 50 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
101 - 125 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »