3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Total Height H2 (in)

Total Height H2 (mm)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Housing Material

Bearing Number

Bore Size

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

Sort by
SUCAP209-27/FVSL613 N/A Machined Stainless Steel N/A SUC209-27/FVSL613 N/A 1 11/16 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCAP209-26/F N/A Machined Stainless Steel N/A SUC209-26/F N/A 1 5/8 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
SUCAP209-26/FVSL525 N/A Machined Stainless Steel N/A SUC209-26/FVSL525 N/A 1 5/8 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCAP209-26/FVSL613 N/A Machined Stainless Steel N/A SUC209-26/FVSL613 N/A 1 5/8 in N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD
SUCAP208/F N/A Machined Stainless Steel N/A SUC208/F N/A 40 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD
SUCAP208/FVSL525 N/A Machined Stainless Steel N/A SUC208/FVSL525 N/A 40 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
SUCAP208/FVSL613 N/A Machined Stainless Steel N/A SUC208/FVSL613 N/A 40 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
SUCAP208-25/F N/A Machined Stainless Steel N/A SUC208-25/F N/A 1 9/16 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD
SUCAP208-25/FVSL525 N/A Machined Stainless Steel N/A SUC208-25/FVSL525 N/A 1 9/16 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
SUCAP208-25/FVSL613 N/A Machined Stainless Steel N/A SUC208-25/FVSL613 N/A 1 9/16 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
SUCAP208-24/F N/A Machined Stainless Steel N/A SUC208-24/F N/A 1 1/2 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD
SUCAP208-24/FVSL525 N/A Machined Stainless Steel N/A SUC208-24/FVSL525 N/A 1 1/2 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
SUCAP208-24/FVSL613 N/A Machined Stainless Steel N/A SUC208-24/FVSL613 N/A 1 1/2 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207-23/F N/A Machined Stainless Steel N/A SUC207-23/F N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCAP207-23/FVSL525 N/A Machined Stainless Steel N/A SUC207-23/FVSL525 N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207-23/FVSL613 N/A Machined Stainless Steel N/A SUC207-23/FVSL613 N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207/F N/A Machined Stainless Steel N/A SUC207/F N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCAP207/FVSL525 N/A Machined Stainless Steel N/A SUC207/FVSL525 N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207/FVSL613 N/A Machined Stainless Steel N/A SUC207/FVSL613 N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207-22/F N/A Machined Stainless Steel N/A SUC207-22/F N/A 1 3/8 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCAP207-22/FVSL525 N/A Machined Stainless Steel N/A SUC207-22/FVSL525 N/A 1 3/8 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207-22/FVSL613 N/A Machined Stainless Steel N/A SUC207-22/FVSL613 N/A 1 3/8 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207-21/F N/A Machined Stainless Steel N/A SUC207-21/F N/A 1 5/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCAP207-21/FVSL525 N/A Machined Stainless Steel N/A SUC207-21/FVSL525 N/A 1 5/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCAP207-21/FVSL613 N/A Machined Stainless Steel N/A SUC207-21/FVSL613 N/A 1 5/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
76 - 100 of 130 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »