Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUCAP204-12/F | Bore Size N/A 3/4 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204-12/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
SUCAP204-12/FVSL525 | Bore Size N/A 3/4 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204-12/FVSL525 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A ![]() |
SUCAP204-12/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204-12/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
SUCAP204-12-IP69K/F | Bore Size N/A 3/4 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204-12-IP69K/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
SUCAP204-12-IP69K/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204-12-IP69K/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
SUCBP204-12/F | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
SUCBP204-12/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
SUCBP204-12-IP69K/F | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12-IP69K/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
SUCBP204-12-IP69K/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12-IP69K/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
SUCPLP204-12/F | Bore Size N/A 3/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC204-12/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
SUCPLP204-12/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC204-12/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
SUCPLP204-12-IP69K/F | Bore Size N/A 3/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC204-12-IP69K/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
SUCPLP204-12-IP69K/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC204-12-IP69K/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
SUCSP204-12/F | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
SUCSP204-12/FVSL525 | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12/FVSL525 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A ![]() |
SUCSP204-12/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
SUCSP204-12-IP69K/F | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12-IP69K/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
SUCSP204-12-IP69K/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12-IP69K/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
SUCAP204/F | Bore Size N/A 20 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
SUCAP204/FVSL525 | Bore Size N/A 20 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204/FVSL525 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A ![]() |
SUCAP204/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
SUCAP204-IP69K/F | Bore Size N/A 20 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204-IP69K/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
SUCAP204-IP69K/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204-IP69K/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |
SUCBP204/F | Bore Size N/A 20 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204/F | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A ![]() |
SUCBP204/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204/FVSL613 | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A ![]() |