Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 387 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Total Height H2 (in)

Total Height H2 (mm)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

Sort by
N/A 1.0000 in N/A Machined Stainless Steel N/A SUC205-16-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD
N/A 1.0000 in N/A Machined Stainless Steel N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A SUC205-16/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A SUC205-16/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A SUC205-16-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD
N/A 1.0000 in N/A White Thermoplastic (Polymer) N/A SUC205-16/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD
N/A 1.0000 in N/A White Thermoplastic (Polymer) N/A SUC205-16/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD
N/A 1.0000 in N/A White Thermoplastic (Polymer) N/A SUC205-16-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD
N/A 1.0000 in N/A White Thermoplastic (Polymer) N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD
N/A 1.0000 in N/A Cast Stainless Steel N/A SUC205-16/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD
N/A 1.0000 in N/A Cast Stainless Steel N/A SUC205-16/FVSL525 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1.0000 in N/A Cast Stainless Steel N/A SUC205-16/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD
N/A 1.0000 in N/A Cast Stainless Steel N/A SUC205-16-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD
N/A 1.0000 in N/A Cast Stainless Steel N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD
N/A 1.1250 in N/A Machined Stainless Steel N/A SUC206-18/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A CAD
N/A 1.1250 in N/A Machined Stainless Steel N/A SUC206-18/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1.1250 in N/A Machined Stainless Steel N/A SUC206-18/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A CAD
N/A 1.1250 in N/A Machined Stainless Steel N/A SUC206-18-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A CAD
N/A 1.1250 in N/A Machined Stainless Steel N/A SUC206-18-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A CAD
N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A SUC206-18/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A CAD
N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A SUC206-18/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A CAD
N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A SUC206-18-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A CAD
N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A SUC206-18-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A CAD
N/A 30 mm N/A Machined Stainless Steel N/A SUC206/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A CAD
76 - 100 of 387 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »