Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 268 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

DoubleLock® Style

Bearing Style

Bore Size (in)

Bore Size (mm)

Outside Diameter D (mm)

Outside Diameter D (in)

Locking Sleeve Width B1 (mm)

Locking Sleeve Width B1 (in)

Part Number

DoubleLock® Style

Bearing Style

Bore Size

Outside Diameter D

Locking Sleeve Width B1

CAD

Sort by
N/A Standard N/A FA – Food Safe (US) N/A 35 mm N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1 7/16 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A ON – Metal detectable N/A 1 1/4 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A ON – Metal detectable N/A 1 5/16 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A ON – Metal detectable N/A 1 3/8 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A ON – Metal detectable N/A 35 mm N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A ON – Metal detectable N/A 1 7/16 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1 1/4 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1 5/16 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1 3/8 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 35 mm N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1 7/16 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A QF – High Temp N/A 1 1/4 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A QF – High Temp N/A 1 5/16 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A QF – High Temp N/A 1 3/8 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A QF – High Temp N/A 35 mm N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A QF – High Temp N/A 1 7/16 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 1 1/4 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 1 5/16 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 1 3/8 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 35 mm N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 1 7/16 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1 1/4 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1 5/16 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1 3/8 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
101 - 125 of 268 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »