3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
DoubleLock® Style
Bearing Style
Bore Size (in)
Bore Size (mm)
Outside Diameter D (mm)
Outside Diameter D (in)
Locking Sleeve Width B1 (mm)
Locking Sleeve Width B1 (in)
Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
NAU4LK207-23 | N/A Standard | N/A NA – Food Safe | N/A 1 7/16 in | N/A 72.0 mm2.835 in | N/A 42.8 mm1.685 in |
N/A ![]() |
ONU4LK207-23 | N/A Standard | N/A ON – Metal detectable | N/A 1 7/16 in | N/A 72.0 mm2.835 in | N/A 42.8 mm1.685 in |
N/A ![]() |
PAU4LK207-23 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 1 7/16 in | N/A 72.0 mm2.835 in | N/A 42.8 mm1.685 in |
N/A ![]() |
QFU4LK207-23 | N/A Standard | N/A QF – High Temp | N/A 1 7/16 in | N/A 72.0 mm2.835 in | N/A 42.8 mm1.685 in |
N/A ![]() |
QFU4LKHV207 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 35 mm | N/A 72.0 mm2.835 in | N/A 42.8 mm1.685 in |
N/A ![]() |
FAU4LK207-23 | N/A Standard | N/A FA – Food Safe (US) | N/A 1 7/16 in | N/A 72.0 mm2.835 in | N/A 42.8 mm1.685 in |
N/A ![]() |
QFU4LKHV207-23 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 1 7/16 in | N/A 72.0 mm2.835 in | N/A 42.8 mm1.685 in |
N/A ![]() |
QFU4LKHE206-20 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 1 1/4 in | N/A 62.0 mm2.441 in | N/A 46.2 mm1.817 in |
N/A ![]() |
FAU4LKHE206-20 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1 1/4 in | N/A 62.0 mm2.441 in | N/A 46.2 mm1.817 in |
N/A ![]() |
QFU4LKHE206-19 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 1 3/16 in | N/A 62.0 mm2.441 in | N/A 46.2 mm1.817 in |
N/A ![]() |
FAU4LKHE206-19 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1 3/16 in | N/A 62.0 mm2.441 in | N/A 46.2 mm1.817 in |
N/A ![]() |
QFU4LKHE206-18 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 1 1/8 in | N/A 62.0 mm2.441 in | N/A 46.2 mm1.817 in |
N/A ![]() |
QFU4LKHE206 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 30 mm | N/A 62.0 mm2.441 in | N/A 46.2 mm1.817 in |
N/A ![]() |
FAU4LKHE206 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 30 mm | N/A 62.0 mm2.441 in | N/A 46.2 mm1.817 in |
N/A ![]() |
FAU4LKHE206-18 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1 1/8 in | N/A 62.0 mm2.441 in | N/A 46.2 mm1.817 in |
N/A ![]() |
FAU4LK208-24 | N/A Standard | N/A FA – Food Safe (US) | N/A 1 1/2 in | N/A 80.0 mm3.150 in | N/A 47.6 mm1.874 in |
N/A ![]() |
FAU4LKHV208-24 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 1 1/2 in | N/A 80.0 mm3.150 in | N/A 47.6 mm1.874 in |
N/A ![]() |
FEU4LK208-24 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 1 1/2 in | N/A 80.0 mm3.150 in | N/A 47.6 mm1.874 in |
N/A ![]() |
NAU4LK208-24 | N/A Standard | N/A NA – Food Safe | N/A 1 1/2 in | N/A 80.0 mm3.150 in | N/A 47.6 mm1.874 in |
N/A ![]() |
ONU4LK208-24 | N/A Standard | N/A ON – Metal detectable | N/A 1 1/2 in | N/A 80.0 mm3.150 in | N/A 47.6 mm1.874 in |
N/A ![]() |
PAU4LK208-24 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 1 1/2 in | N/A 80.0 mm3.150 in | N/A 47.6 mm1.874 in |
N/A ![]() |
QFU4LK208-24 | N/A Standard | N/A QF – High Temp | N/A 1 1/2 in | N/A 80.0 mm3.150 in | N/A 47.6 mm1.874 in |
N/A ![]() |
FAU4LKHV208-25 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 1 9/16 in | N/A 80.0 mm3.150 in | N/A 47.6 mm1.874 in |
N/A ![]() |
FEU4LK208-25 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 1 9/16 in | N/A 80.0 mm3.150 in | N/A 47.6 mm1.874 in |
N/A ![]() |
NAU4LK208-25 | N/A Standard | N/A NA – Food Safe | N/A 1 9/16 in | N/A 80.0 mm3.150 in | N/A 47.6 mm1.874 in |
N/A ![]() |