Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
---|---|---|---|---|---|---|
PAU4LK208 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 40 mm | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
PAU4LK209 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
PAU4LK210 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 50 mm | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
QFU4LK204 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.850 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in | CAD N/A |
QFU4LK205 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 25 mm | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
QFU4LK206 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |
QFU4LK207 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 35 mm | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
QFU4LK208 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 40 mm | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
QFU4LK209 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
QFU4LK210 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 50 mm | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
FEU4LK204 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.850 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in | CAD N/A |
FEU4LK205 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 25 mm | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
FEU4LK206 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |
FEU4LK207 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 35 mm | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
FEU4LK208 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 40 mm | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
FEU4LK209 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
FEU4LK210 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 50 mm | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
FEU4LK211 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 55 mm | Outside Diameter D N/A 100 mm3.937 in | Locking Sleeve Width B1 N/A 56.8 mm2.236 in | CAD N/A |
FEU4LK212 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 60 mm | Outside Diameter D N/A 110 mm4.331 in | Locking Sleeve Width B1 N/A 66.2 mm2.606 in | CAD N/A |
QFU4LKHV204 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.850 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in | CAD N/A |
QFU4LKHV205 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 25 mm | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
QFU4LKHV206 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |
QFU4LKHV207 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 35 mm | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
QFU4LKHV208 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 40 mm | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
QFU4LKHV209 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |