Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
---|---|---|---|---|---|---|
QFU4LKHV210 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 50 mm | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
QFU4LKHE204 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.8500 in | Locking Sleeve Width B1 N/A 39.8 mm1.567 in | CAD N/A |
QFU4LKHE205 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 25 mm | Outside Diameter D N/A 52 mm2.0470 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in | CAD N/A |
QFU4LKHE206 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 46.2 mm1.817 in | CAD N/A |
QFU4LKHE207 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 35 mm | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 50.8 mm2 in | CAD N/A |
QFU4LKHE208 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 40 mm | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 54.1 mm2.130 in | CAD N/A |
QFU4LKHE209 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 58.9 mm2.318 in | CAD N/A |
QFU4LKHE210 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 50 mm | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 58.9 mm2.318 in | CAD N/A |
FAU4LKHV204 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.8500 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in | CAD N/A |
FAU4LKHV205 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 25 mm | Outside Diameter D N/A 52 mm2.0470 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in | CAD N/A |
FAU4LKHV206 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in | CAD N/A |
FAU4LKHV207 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 35 mm | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 42.8 mm1.685 in | CAD N/A |
FAU4LKHV208 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 40 mm | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 47.6 mm1.874 in | CAD N/A |
FAU4LKHV209 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 50.3 mm1.980 in | CAD N/A |
FAU4LKHV210 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 50 mm | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 52.7 mm2.075 in | CAD N/A |
FAU4LKHE204 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.8500 in | Locking Sleeve Width B1 N/A 39.8 mm1.567 in | CAD N/A |
FAU4LKHE205 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 25 mm | Outside Diameter D N/A 52 mm2.0470 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in | CAD N/A |
FAU4LKHE206 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 30 mm | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 46.2 mm1.817 in | CAD N/A |
FAU4LKHE207 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 35 mm | Outside Diameter D N/A 72 mm2.835 in | Locking Sleeve Width B1 N/A 50.8 mm2 in | CAD N/A |
FAU4LKHE208 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 40 mm | Outside Diameter D N/A 80 mm3.150 in | Locking Sleeve Width B1 N/A 54.1 mm2.130 in | CAD N/A |
FAU4LKHE209 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 45 mm | Outside Diameter D N/A 85 mm3.3460 in | Locking Sleeve Width B1 N/A 58.9 mm2.318 in | CAD N/A |
FAU4LKHE210 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 50 mm | Outside Diameter D N/A 90 mm3.543 in | Locking Sleeve Width B1 N/A 58.9 mm2.318 in | CAD N/A |
NAU4LK204-12 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 0.7500 in | Outside Diameter D N/A 47 mm1.8500 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in | CAD N/A |
FAU4LK204-12 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 0.7500 in | Outside Diameter D N/A 47 mm1.8500 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in | CAD N/A |
ONU4LK204-12 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 0.7500 in | Outside Diameter D N/A 47 mm1.8500 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in | CAD N/A |