Batch CAD Cart (0)
  • Cart is empty
126 - 150 of 268 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

DoubleLock® Style

Bearing Style

Bore Size (in)

Bore Size (mm)

Outside Diameter D (mm)

Outside Diameter D (in)

Locking Sleeve Width B1 (mm)

Locking Sleeve Width B1 (in)

Part Number

DoubleLock® Style

Bearing Style

Bore Size

Outside Diameter D

Locking Sleeve Width B1

CAD

Sort by
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1.1875 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A Standard N/A QF – High Temp N/A 1.1875 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 1.1875 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1.1875 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1.1875 in N/A 62 mm2.441 in N/A 46.2 mm1.817 in N/A CAD
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1.1875 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1.1875 in N/A 62 mm2.441 in N/A 46.2 mm1.817 in N/A CAD
N/A Standard N/A NA – Food Safe N/A 1.2500 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A Standard N/A NA – Food Safe N/A 1.2500 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1.2500 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A Standard N/A FA – Food Safe (US) N/A 1.2500 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A ON – Metal detectable N/A 1.2500 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A Standard N/A ON – Metal detectable N/A 1.2500 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1.2500 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1.2500 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A QF – High Temp N/A 1.2500 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A Standard N/A QF – High Temp N/A 1.2500 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 1.2500 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A Standard N/A FE – Food Safe (Europe) N/A 1.2500 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1.2500 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1.2500 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1.2500 in N/A 62 mm2.441 in N/A 46.2 mm1.817 in N/A CAD
N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1.2500 in N/A 72 mm2.835 in N/A 50.8 mm2 in N/A CAD
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1.2500 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A CAD
N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1.2500 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A CAD
126 - 150 of 268 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »