Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
FAU4LKHV204-12 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 3/4 in | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
FEU4LK204-12 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 3/4 in | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
NAU4LK204-12 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 3/4 in | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
ONU4LK204-12 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 3/4 in | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
PAU4LK204-12 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 3/4 in | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
QFU4LK204-12 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 3/4 in | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
FAU4LK204-12 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 3/4 in | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
QFU4LKHV204-12 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 3/4 in | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
FAU4LK204 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
FAU4LKHV204 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
FEU4LK204 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
NAU4LK204 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
ONU4LK204 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
PAU4LK204 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
QFU4LK204 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
QFU4LKHV204 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 20 mm | Outside Diameter D N/A 47 mm1.85 in | Locking Sleeve Width B1 N/A 34.2 mm1.346 in |
CAD
N/A ![]() |
FAU4LK205-14 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 7/8 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
QFU4LKHV205-14 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 7/8 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
FAU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 15/16 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
FAU4LKHV205-15 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 15/16 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
FEU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 15/16 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
NAU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 15/16 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
ONU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 15/16 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
PAU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 15/16 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
QFU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 15/16 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |