Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
ONU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 15/16 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
PAU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 15/16 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
QFU4LK205-15 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 15/16 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
QFU4LKHE205-15 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 15/16 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in |
CAD
N/A ![]() |
QFU4LKHV205-15 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 15/16 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
FAU4LK205-16 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
FAU4LKHE205-16 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in |
CAD
N/A ![]() |
FAU4LKHV205-16 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
FEU4LK205-16 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
NAU4LK205-16 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
ONU4LK205-16 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
PAU4LK205-16 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
QFU4LK205-16 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
QFU4LKHE205-16 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 41.4 mm1.63 in |
CAD
N/A ![]() |
QFU4LKHV205-16 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 in | Outside Diameter D N/A 52 mm2.047 in | Locking Sleeve Width B1 N/A 37.3 mm1.469 in |
CAD
N/A ![]() |
FAU4LK206-18 | DoubleLock® Style N/A Standard | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A ![]() |
FAU4LKHE206-18 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 46.2 mm1.817 in |
CAD
N/A ![]() |
FAU4LKHV206-18 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A FA – Food Safe (US) | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A ![]() |
FEU4LK206-18 | DoubleLock® Style N/A Standard | Bearing Style N/A FE – Food Safe (Europe) | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A ![]() |
NAU4LK206-18 | DoubleLock® Style N/A Standard | Bearing Style N/A NA – Food Safe | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A ![]() |
ONU4LK206-18 | DoubleLock® Style N/A Standard | Bearing Style N/A ON – Metal detectable | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A ![]() |
PAU4LK206-18 | DoubleLock® Style N/A Standard | Bearing Style N/A PA – Low Abrasion/Food Safe | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A ![]() |
QFU4LK206-18 | DoubleLock® Style N/A Standard | Bearing Style N/A QF – High Temp | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A ![]() |
QFU4LKHE206-18 | DoubleLock® Style N/A HE – High Temp. Expansion | Bearing Style N/A QF – High Temp | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 46.2 mm1.817 in |
CAD
N/A ![]() |
QFU4LKHV206-18 | DoubleLock® Style N/A HV – High Temp. Fixed | Bearing Style N/A QF – High Temp | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 62 mm2.441 in | Locking Sleeve Width B1 N/A 39.2 mm1.543 in |
CAD
N/A ![]() |