3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 336 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

DoubleLock® Style

Housing Material

Bearing Style

Bore Size (in)

Bore Size (mm)

Total Width (in)

Total Width (mm)

Part Number

DoubleLock® Style

Housing Material

Bearing Style

Bearing Number

Bore Size

CAD

NAU4LKBFC206 N/A Standard N/A Blue Thermoset (Polymer) N/A NA – Food Safe N/A NAU4LK206 N/A 30 mm N/A CAD
ONU4LKAFC206 N/A Standard N/A Machined Stainless Steel N/A ON – Metal detectable N/A ONU4LK206 N/A 30 mm N/A CAD
ONU4LKBFC206 N/A Standard N/A Blue Thermoset (Polymer) N/A ON – Metal detectable N/A ONU4LK206 N/A 30 mm N/A CAD
PAU4LKAFC206 N/A Standard N/A Machined Stainless Steel N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A 30 mm N/A CAD
PAU4LKBFC206 N/A Standard N/A Blue Thermoset (Polymer) N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A 30 mm N/A CAD
QFU4LKAFC206 N/A Standard N/A Machined Stainless Steel N/A QF – High Temp N/A QFU4LK206 N/A 30 mm N/A CAD
QFU4LKBFC206 N/A Standard N/A Blue Thermoset (Polymer) N/A QF – High Temp N/A QFU4LK206 N/A 30 mm N/A CAD
QFU4LKHEAFC206 N/A HE – High Temp. Expansion N/A Machined Stainless Steel N/A QF – High Temp N/A QFU4LKHE206 N/A 30 mm N/A CAD
QFU4LKHVAFC206 N/A HV – High Temp. Fixed N/A Machined Stainless Steel N/A QF – High Temp N/A QFU4LKHV206 N/A 30 mm N/A CAD
FAU4LKAFC206-19 N/A Standard N/A Machined Stainless Steel N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A 1 3/16 in N/A CAD
FAU4LKBFC206-19 N/A Standard N/A Blue Thermoset (Polymer) N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A 1 3/16 in N/A CAD
FEU4LKAFC206-19 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A 1 3/16 in N/A CAD
FEU4LKBFC206-19 N/A Standard N/A Blue Thermoset (Polymer) N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A 1 3/16 in N/A CAD
NAU4LKAFC206-19 N/A Standard N/A Machined Stainless Steel N/A NA – Food Safe N/A NAU4LK206-19 N/A 1 3/16 in N/A CAD
NAU4LKBFC206-19 N/A Standard N/A Blue Thermoset (Polymer) N/A NA – Food Safe N/A NAU4LK206-19 N/A 1 3/16 in N/A CAD
ONU4LKAFC206-19 N/A Standard N/A Machined Stainless Steel N/A ON – Metal detectable N/A ONU4LK206-19 N/A 1 3/16 in N/A CAD
ONU4LKBFC206-19 N/A Standard N/A Blue Thermoset (Polymer) N/A ON – Metal detectable N/A ONU4LK206-19 N/A 1 3/16 in N/A CAD
PAU4LKAFC206-19 N/A Standard N/A Machined Stainless Steel N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-19 N/A 1 3/16 in N/A CAD
PAU4LKBFC206-19 N/A Standard N/A Blue Thermoset (Polymer) N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-19 N/A 1 3/16 in N/A CAD
QFU4LKAFC206-19 N/A Standard N/A Machined Stainless Steel N/A QF – High Temp N/A QFU4LK206-19 N/A 1 3/16 in N/A CAD
QFU4LKBFC206-19 N/A Standard N/A Blue Thermoset (Polymer) N/A QF – High Temp N/A QFU4LK206-19 N/A 1 3/16 in N/A CAD
QFU4LKHEAFC206-19 N/A HE – High Temp. Expansion N/A Machined Stainless Steel N/A QF – High Temp N/A QFU4LKHE206-19 N/A 1 3/16 in N/A CAD
QFU4LKHVAFC206-19 N/A HV – High Temp. Fixed N/A Machined Stainless Steel N/A QF – High Temp N/A QFU4LKHV206-19 N/A 1 3/16 in N/A CAD
FAU4LKAFC206-20 N/A Standard N/A Machined Stainless Steel N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A 1 1/4 in N/A CAD
FAU4LKAFC207-20 N/A Standard N/A Machined Stainless Steel N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A 1 1/4 in N/A CAD
76 - 100 of 336 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »