3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 336 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

DoubleLock® Style

Housing Material

Bearing Style

Bore Size (in)

Bore Size (mm)

Total Width (in)

Total Width (mm)

Part Number

DoubleLock® Style

Housing Material

Bearing Style

Bearing Number

Bore Size

CAD

Sort by
FEU4LKAFC205-15 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A 15/16 in N/A CAD
FEU4LKAFC205-16 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK205-16 N/A 1 in N/A CAD
FEU4LKAFC206 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK206 N/A 30 mm N/A CAD
FEU4LKAFC206-18 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK206-18 N/A 1 1/8 in N/A CAD
FEU4LKAFC206-19 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A 1 3/16 in N/A CAD
FEU4LKAFC206-20 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK206-20 N/A 1 1/4 in N/A CAD
FEU4LKAFC207 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK207 N/A 35 mm N/A CAD
FEU4LKAFC207-20 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK207-20 N/A 1 1/4 in N/A CAD
FEU4LKAFC207-21 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK207-21 N/A 1 5/16 in N/A CAD
FEU4LKAFC207-22 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK207-22 N/A 1 3/8 in N/A CAD
FEU4LKAFC207-23 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK207-23 N/A 1 7/16 in N/A CAD
FEU4LKAFC208 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK208 N/A 40 mm N/A CAD
FEU4LKAFC208-24 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A 1 1/2 in N/A CAD
FEU4LKAFC208-25 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK208-25 N/A 1 9/16 in N/A CAD
FEU4LKAFC209 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK209 N/A 45 mm N/A CAD
FEU4LKAFC209-26 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK209-26 N/A 1 5/8 in N/A CAD
FEU4LKAFC209-27 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK209-27 N/A 1 11/16 in N/A CAD
FEU4LKAFC209-28 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK209-28 N/A 1 3/4 in N/A CAD
FEU4LKAFC210 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK210 N/A 50 mm N/A CAD
FEU4LKAFC210-30 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK210-30 N/A 1 7/8 in N/A CAD
FEU4LKAFC210-31 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK210-31 N/A 1 15/16 in N/A CAD
FEU4LKAFC210-32 N/A Standard N/A Machined Stainless Steel N/A FE – Food Safe (Europe) N/A FEU4LK210-32 N/A 2 in N/A CAD
FEU4LKBFC205 N/A Standard N/A Blue Thermoset (Polymer) N/A FE – Food Safe (Europe) N/A FEU4LK205 N/A 25 mm N/A CAD
FEU4LKBFC205-14 N/A Standard N/A Blue Thermoset (Polymer) N/A FE – Food Safe (Europe) N/A FEU4LK205-14 N/A 7/8 in N/A CAD
FEU4LKBFC205-15 N/A Standard N/A Blue Thermoset (Polymer) N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A 15/16 in N/A CAD
51 - 75 of 336 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »