3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
101 - 114 of 114 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Housing Material

Lubrication Type

Bearing Number

Bore Size

Static Load Rating

Dynamic Load Rating

CAD

SUCSFQK209/FVSL525 N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209/FVSL525 N/A 45 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCSFQK209/FVSL613 N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209/FVSL613 N/A 45 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCSFQK210-30/F N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30/F N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCSFQK210-30/FVSL525 N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30/FVSL525 N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCSFQK210-30/FVSL613 N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30/FVSL613 N/A 1 7/8 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCSFQK210-31/F N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-31/F N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCSFQK210-31/FVSL525 N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-31/FVSL525 N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCSFQK210-31/FVSL613 N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-31/FVSL613 N/A 1 15/16 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCSFQK210/F N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210/F N/A 50 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCSFQK210/FVSL525 N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210/FVSL525 N/A 50 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCSFQK210/FVSL613 N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210/FVSL613 N/A 50 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCSFQK210-32/F N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-32/F N/A 2 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCSFQK210-32/FVSL525 N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-32/FVSL525 N/A 2 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCSFQK210-32/FVSL613 N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-32/FVSL613 N/A 2 in N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
101 - 114 of 114 | Results Per Page | View | Unit of Measure
1 2 3 4 5