Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant QuiKlean® Mounted Bearings (IP69K) > Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)

For CAD models and more information, click Directly on the part number below.

(Product only available in the US and Canada at this time)



Add To Cart Request Quote
   
  Results 1 - 25 of 88 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCBFQK204-12-IP69K/F 3/4 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC204-12-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
SUCBFQK204-12-IP69K/FVSL613 3/4 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC204-12-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
SUCSFQK204-12-IP69K/F 3/4 in Cast Stainless Steel Standard Food Safe Grease SUC204-12-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
SUCSFQK204-12-IP69K/FVSL613 3/4 in Cast Stainless Steel Food Grade Solid Lube SUC204-12-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
SUCBFQK204-IP69K/F 20 mm Blue Thermoset (Polymer) Standard Food Safe Grease SUC204-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
SUCBFQK204-IP69K/FVSL613 20 mm Blue Thermoset (Polymer) Food Grade Solid Lube SUC204-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
SUCSFQK204-IP69K/F 20 mm Cast Stainless Steel Standard Food Safe Grease SUC204-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
SUCSFQK204-IP69K/FVSL613 20 mm Cast Stainless Steel Food Grade Solid Lube SUC204-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
SUCBFQK205-14-IP69K/F 7/8 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC205-14-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFQK205-14-IP69K/FVSL613 7/8 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC205-14-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFQK205-14-IP69K/F 7/8 in Cast Stainless Steel Standard Food Safe Grease SUC205-14-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFQK205-14-IP69K/FVSL613 7/8 in Cast Stainless Steel Food Grade Solid Lube SUC205-14-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFQK205-15-IP69K/F 15/16 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC205-15-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFQK205-15-IP69K/FVSL613 15/16 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC205-15-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFQK205-15-IP69K/F 15/16 in Cast Stainless Steel Standard Food Safe Grease SUC205-15-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFQK205-15-IP69K/FVSL613 15/16 in Cast Stainless Steel Food Grade Solid Lube SUC205-15-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFQK205-IP69K/F 25 mm Blue Thermoset (Polymer) Standard Food Safe Grease SUC205-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFQK205-IP69K/FVSL613 25 mm Blue Thermoset (Polymer) Food Grade Solid Lube SUC205-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFQK205-IP69K/F 25 mm Cast Stainless Steel Standard Food Safe Grease SUC205-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFQK205-IP69K/FVSL613 25 mm Cast Stainless Steel Food Grade Solid Lube SUC205-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFQK205-16-IP69K/F 1 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC205-16-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFQK205-16-IP69K/FVSL613 1 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC205-16-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFQK205-16-IP69K/F 1 in Cast Stainless Steel Standard Food Safe Grease SUC205-16-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFQK205-16-IP69K/FVSL613 1 in Cast Stainless Steel Food Grade Solid Lube SUC205-16-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFQK206-18-IP69K/F 1 1/8 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC206-18-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
  Results 1 - 25 of 88 1 2 3 4 
<