All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant QuiKlean® Mounted Bearings (IP69K)
>
Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 88
1
2
3
4
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCSFBQK207-22-IP69K/F
1 3/8
in
Cast Stainless Steel
SUC207-22-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFBQK207-22-IP69K/FVSL613
1 3/8
in
Cast Stainless Steel
SUC207-22-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFBQK207-IP69K/F
35
mm
Blue Thermoset (Polymer)
SUC207-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFBQK207-IP69K/FVSL613
35
mm
Blue Thermoset (Polymer)
SUC207-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFBQK207-IP69K/F
35
mm
Cast Stainless Steel
SUC207-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFBQK207-IP69K/FVSL613
35
mm
Cast Stainless Steel
SUC207-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFBQK207-23-IP69K/F
1 7/16
in
Blue Thermoset (Polymer)
SUC207-23-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFBQK207-23-IP69K/FVSL613
1 7/16
in
Blue Thermoset (Polymer)
SUC207-23-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFBQK207-23-IP69K/F
1 7/16
in
Cast Stainless Steel
SUC207-23-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFBQK207-23-IP69K/FVSL613
1 7/16
in
Cast Stainless Steel
SUC207-23-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFBQK208-24-IP69K/F
1 1/2
in
Blue Thermoset (Polymer)
SUC208-24-IP69K/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFBQK208-24-IP69K/FVSL613
1 1/2
in
Blue Thermoset (Polymer)
SUC208-24-IP69K/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFBQK208-24-IP69K/F
1 1/2
in
Cast Stainless Steel
SUC208-24-IP69K/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFBQK208-24-IP69K/FVSL613
1 1/2
in
Cast Stainless Steel
SUC208-24-IP69K/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFBQK208-25-IP69K/F
1 9/16
in
Blue Thermoset (Polymer)
SUC208-25-IP69K/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFBQK208-25-IP69K/FVSL613
1 9/16
in
Blue Thermoset (Polymer)
SUC208-25-IP69K/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFBQK208-25-IP69K/F
1 9/16
in
Cast Stainless Steel
SUC208-25-IP69K/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFBQK208-25-IP69K/FVSL613
1 9/16
in
Cast Stainless Steel
SUC208-25-IP69K/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFBQK208-IP69K/F
40
mm
Blue Thermoset (Polymer)
SUC208-IP69K/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFBQK208-IP69K/FVSL613
40
mm
Blue Thermoset (Polymer)
SUC208-IP69K/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFBQK208-IP69K/F
40
mm
Cast Stainless Steel
SUC208-IP69K/F
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFBQK208-IP69K/FVSL613
40
mm
Cast Stainless Steel
SUC208-IP69K/FVSL613
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFBQK209-26-IP69K/F
1 5/8
in
Cast Stainless Steel
SUC209-26-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFBQK209-26-IP69K/FVSL613
1 5/8
in
Cast Stainless Steel
SUC209-26-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFBQK209-27-IP69K/F
1 11/16
in
Cast Stainless Steel
SUC209-27-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
Results 51 - 75 of 88
1
2
3
4