Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant QuiKlean® Mounted Bearings (IP69K) > Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)

For CAD models and more information, click Directly on the part number below.

(Product only available in the US and Canada at this time)



Add To Cart Request Quote
   
  Results 26 - 50 of 90 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Bore Size

Housing Material

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCSFLQK205-16-IP69K/FVSL613 1 in Cast Stainless Steel Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFLSQK205-16-IP69K/F 1 in Cast Stainless Steel Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFLSQK205-16-IP69K/FVSL613 1 in Cast Stainless Steel Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFLQK206-18-IP69K/F 1 1/8 in Blue Thermoset (Polymer) Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCBFLQK206-18-IP69K/FVSL613 1 1/8 in Blue Thermoset (Polymer) Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
SUCBFLQK206-IP69K/F 30 mm Blue Thermoset (Polymer) Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCBFLQK206-IP69K/FVSL613 30 mm Blue Thermoset (Polymer) Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
SUCSFLQK206-IP69K/F 30 mm Cast Stainless Steel Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCSFLQK206-IP69K/FVSL613 30 mm Cast Stainless Steel Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
SUCSFLSQK206-IP69K/F 30 mm Cast Stainless Steel Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCSFLSQK206-IP69K/FVSL613 30 mm Cast Stainless Steel Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
SUCBFLQK206-19-IP69K/F 1 3/16 in Blue Thermoset (Polymer) Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCBFLQK206-19-IP69K/FVSL613 1 3/16 in Blue Thermoset (Polymer) Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
SUCSFLQK206-19-IP69K/F 1 3/16 in Cast Stainless Steel Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCSFLQK206-19-IP69K/FVSL613 1 3/16 in Cast Stainless Steel Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
SUCSFLSQK206-19-IP69K/F 1 3/16 in Cast Stainless Steel Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCSFLSQK206-19-IP69K/FVSL613 1 3/16 in Cast Stainless Steel Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
SUCBFLQK206-20-IP69K/F 1 1/4 in Blue Thermoset (Polymer) Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCBFLQK206-20-IP69K/FVSL613 1 1/4 in Blue Thermoset (Polymer) Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
SUCBFLQK207-20-IP69K/F 1 1/4 in Blue Thermoset (Polymer) Standard Food Safe Grease 4901 lbf
21800
N
2766 lbf
12300
N
SUCBFLQK207-20-IP69K/FVSL613 1 1/4 in Blue Thermoset (Polymer) Food Grade Solid Lube 4901 lbf
21800
N
2766 lbf
12300
N
SUCSFLQK206-20-IP69K/F 1 1/4 in Cast Stainless Steel Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCSFLQK206-20-IP69K/FVSL613 1 1/4 in Cast Stainless Steel Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
SUCSFLQK207-20-IP69K/F 1 1/4 in Cast Stainless Steel Standard Food Safe Grease 4901 lbf
21800
N
2766 lbf
12300
N
SUCSFLQK207-20-IP69K/FVSL613 1 1/4 in Cast Stainless Steel Food Grade Solid Lube 4901 lbf
21800
N
2766 lbf
12300
N
  Results 26 - 50 of 90 1 2 3 4 
<