All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant QuiKlean® Mounted Bearings (IP69K) > Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K) > View Items  

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)

Check up to five results to perform an action.

(Product only available in the US and Canada at this time)

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 90 1 2 3 4 

Part Number

Bore Size

Housing Material

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCSFLQK205-16-IP69K/FVSL613 1 in Cast Stainless Steel Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCSFLSQK205-16-IP69K/F 1 in Cast Stainless Steel Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCSFLSQK205-16-IP69K/FVSL613 1 in Cast Stainless Steel Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBFLQK206-18-IP69K/F 1 1/8 in Blue Thermoset (Polymer) Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFLQK206-18-IP69K/FVSL613 1 1/8 in Blue Thermoset (Polymer) Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFLQK206-IP69K/F 30 mm Blue Thermoset (Polymer) Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFLQK206-IP69K/FVSL613 30 mm Blue Thermoset (Polymer) Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFLQK206-IP69K/F 30 mm Cast Stainless Steel Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFLQK206-IP69K/FVSL613 30 mm Cast Stainless Steel Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFLSQK206-IP69K/F 30 mm Cast Stainless Steel Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFLSQK206-IP69K/FVSL613 30 mm Cast Stainless Steel Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFLQK206-19-IP69K/F 1 3/16 in Blue Thermoset (Polymer) Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFLQK206-19-IP69K/FVSL613 1 3/16 in Blue Thermoset (Polymer) Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFLQK206-19-IP69K/F 1 3/16 in Cast Stainless Steel Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFLQK206-19-IP69K/FVSL613 1 3/16 in Cast Stainless Steel Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFLSQK206-19-IP69K/F 1 3/16 in Cast Stainless Steel Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFLSQK206-19-IP69K/FVSL613 1 3/16 in Cast Stainless Steel Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFLQK206-20-IP69K/F 1 1/4 in Blue Thermoset (Polymer) Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFLQK206-20-IP69K/FVSL613 1 1/4 in Blue Thermoset (Polymer) Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFLQK207-20-IP69K/F 1 1/4 in Blue Thermoset (Polymer) Standard Food Safe Grease 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCBFLQK207-20-IP69K/FVSL613 1 1/4 in Blue Thermoset (Polymer) Food Grade Solid Lube 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCSFLQK206-20-IP69K/F 1 1/4 in Cast Stainless Steel Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFLQK206-20-IP69K/FVSL613 1 1/4 in Cast Stainless Steel Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFLQK207-20-IP69K/F 1 1/4 in Cast Stainless Steel Standard Food Safe Grease 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCSFLQK207-20-IP69K/FVSL613 1 1/4 in Cast Stainless Steel Food Grade Solid Lube 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
  Results 26 - 50 of 90 1 2 3 4