Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant QuiKlean® Mounted Bearings (IP69K)
>
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
For CAD models and more information, click Directly on the part number below.
larger image
(Product only available in the US and Canada at this time)
Results Per Page :
25
50
100
200
Results 51 - 75 of 90
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
Part Number
Bore Size
Housing Material
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCSFLSQK206-20-IP69K/F
1 1/4
in
Cast Stainless Steel
Standard Food Safe Grease
3710
lbf
16500
N
2035
lbf
9050
N
SUCSFLSQK206-20-IP69K/FVSL613
1 1/4
in
Cast Stainless Steel
Food Grade Solid Lube
3710
lbf
16500
N
2035
lbf
9050
N
SUCSFLSQK207-20-IP69K/F
1 1/4
in
Cast Stainless Steel
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFLSQK207-20-IP69K/FVSL613
1 1/4
in
Cast Stainless Steel
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFLQK207-21-IP69K/F
1 5/16
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFLQK207-21-IP69K/FVSL613
1 5/16
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFLQK207-22-IP69K/F
1 3/8
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFLQK207-22-IP69K/FVSL613
1 3/8
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFLQK207-IP69K/F
35
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFLQK207-IP69K/FVSL613
35
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFLQK207-IP69K/F
35
mm
Cast Stainless Steel
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFLQK207-IP69K/FVSL613
35
mm
Cast Stainless Steel
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFLSQK207-IP69K/F
35
mm
Cast Stainless Steel
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFLSQK207-IP69K/FVSL613
35
mm
Cast Stainless Steel
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFLQK207-23-IP69K/F
1 7/16
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFLQK207-23-IP69K/FVSL613
1 7/16
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFLQK207-23-IP69K/F
1 7/16
in
Cast Stainless Steel
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFLQK207-23-IP69K/FVSL613
1 7/16
in
Cast Stainless Steel
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFLSQK207-23-IP69K/F
1 7/16
in
Cast Stainless Steel
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFLSQK207-23-IP69K/FVSL613
1 7/16
in
Cast Stainless Steel
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFLQK208-24-IP69K/F
1 1/2
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFLQK208-24-IP69K/FVSL613
1 1/2
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFLQK208-24-IP69K/F
1 1/2
in
Cast Stainless Steel
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFLQK208-24-IP69K/FVSL613
1 1/2
in
Cast Stainless Steel
Food Grade Solid Lube
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFLQK208-25-IP69K/F
1 9/16
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
5576
lbf
24800
N
3215
lbf
14300
N
Results 51 - 75 of 90
1
2
3
4
<