All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant QuiKlean® Mounted Bearings (IP69K) > Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K) > View Items  

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)

Check up to five results to perform an action.

(Product only available in the US and Canada at this time)

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 90 of 90 1 2 3 4 

Part Number

Bore Size

Housing Material

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCBFLQK208-25-IP69K/FVSL613 1 9/16 in Blue Thermoset (Polymer) Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCBFLQK208-IP69K/F 40 mm Blue Thermoset (Polymer) Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCBFLQK208-IP69K/FVSL613 40 mm Blue Thermoset (Polymer) Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCSFLQK208-IP69K/F 40 mm Cast Stainless Steel Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCSFLQK208-IP69K/FVSL613 40 mm Cast Stainless Steel Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCSFLQK209-27-IP69K/F 1 11/16 in Cast Stainless Steel Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCSFLQK209-27-IP69K/FVSL613 1 11/16 in Cast Stainless Steel Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCSFLQK209-IP69K/F 45 mm Cast Stainless Steel Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCSFLQK209-IP69K/FVSL613 45 mm Cast Stainless Steel Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCSFLQK210-31-IP69K/F 1 15/16 in Cast Stainless Steel Standard Food Safe Grease 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCSFLQK210-31-IP69K/FVSL613 1 15/16 in Cast Stainless Steel Food Grade Solid Lube 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCSFLQK210-IP69K/F 50 mm Cast Stainless Steel Standard Food Safe Grease 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCSFLQK210-IP69K/FVSL613 50 mm Cast Stainless Steel Food Grade Solid Lube 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCSFLQK210-32-IP69K/F 2 in Cast Stainless Steel Standard Food Safe Grease 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCSFLQK210-32-IP69K/FVSL613 2 in Cast Stainless Steel Food Grade Solid Lube 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
  Results 76 - 90 of 90 1 2 3 4