Batch CAD Cart (0)
  • Cart is empty
176 - 200 of 207 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

Sort by
N/A 40 mm N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD
N/A 40 mm N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD
N/A 40 mm N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD
N/A 40 mm N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 40 mm N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD
N/A 40 mm N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD
N/A 40 mm N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD
N/A 1 11/16 in N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A CAD
N/A 1 11/16 in N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1 11/16 in N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A CAD
N/A 1 11/16 in N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A CAD
N/A 1 11/16 in N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A CAD
N/A 45 mm N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A CAD
N/A 45 mm N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 45 mm N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A CAD
N/A 45 mm N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Standard Food Safe Grease N/A CAD
N/A 45 mm N/A Cast Stainless Steel N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A Food Grade Solid Lube N/A CAD
N/A 1 15/16 in N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A CAD
N/A 1 15/16 in N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 1 15/16 in N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A CAD
N/A 1 15/16 in N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A CAD
N/A 1 15/16 in N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A CAD
N/A 50 mm N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Standard Food Safe Grease N/A CAD
N/A 50 mm N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 50 mm N/A Cast Stainless Steel N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A Food Grade Solid Lube N/A CAD
176 - 200 of 207 | Results Per Page | View | Unit of Measure
« 6 7 8 9