Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 207 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

Sort by
N/A 1.3750 in N/A Blue Thermoset (Polymer) N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD
N/A 1.3750 in N/A Blue Thermoset (Polymer) N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD
N/A 1.3750 in N/A Blue Thermoset (Polymer) N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD
N/A 1.3750 in N/A Blue Thermoset (Polymer) N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD
N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD
N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD
N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD
N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD
N/A 35 mm N/A Blue Thermoset (Polymer) N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A CAD
N/A 35 mm N/A Blue Thermoset (Polymer) N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A CAD
N/A 40 mm N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD
N/A 40 mm N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD
N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD
N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD
N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD
N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD
N/A 40 mm N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A CAD
N/A 40 mm N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD
51 - 75 of 207 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »