Batch CAD Cart (0)
  • Cart is empty
201 - 202 of 202 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

Sort by
N/A 50 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD
N/A 2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD
201 - 202 of 202 | Results Per Page | View | Unit of Measure
« 6 7 8 9