All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant QuiKlean® Mounted Bearings
>
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 202
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Lubrication Type
Bearing Number
Dynamic Load Rating
Static Load Rating
CAD
SUCBFQK207-21/FVSL613
1 5/16
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC207-21/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207-21-IP69K/F
1 5/16
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC207-21-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207-21-IP69K/FVSL613
1 5/16
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC207-21-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-21/F
1 5/16
in
Cast Stainless Steel
Standard Food Safe Grease
SUC207-21/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-21/FVSL525
1 5/16
in
Cast Stainless Steel
Food Grade Graphite Solid Lube
SUC207-21/FVSL525
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-21/FVSL613
1 5/16
in
Cast Stainless Steel
Food Grade Solid Lube
SUC207-21/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-21-IP69K/F
1 5/16
in
Cast Stainless Steel
Standard Food Safe Grease
SUC207-21-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-21-IP69K/FVSL613
1 5/16
in
Cast Stainless Steel
Food Grade Solid Lube
SUC207-21-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207-22/F
1 3/8
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC207-22/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207-22/FVSL613
1 3/8
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC207-22/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207-22-IP69K/F
1 3/8
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC207-22-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207-22-IP69K/FVSL613
1 3/8
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC207-22-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-22/F
1 3/8
in
Cast Stainless Steel
Standard Food Safe Grease
SUC207-22/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-22/FVSL525
1 3/8
in
Cast Stainless Steel
Food Grade Graphite Solid Lube
SUC207-22/FVSL525
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-22/FVSL613
1 3/8
in
Cast Stainless Steel
Food Grade Solid Lube
SUC207-22/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-22-IP69K/F
1 3/8
in
Cast Stainless Steel
Standard Food Safe Grease
SUC207-22-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-22-IP69K/FVSL613
1 3/8
in
Cast Stainless Steel
Food Grade Solid Lube
SUC207-22-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207/F
35
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC207/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207/FVSL613
35
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC207/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207-IP69K/F
35
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC207-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207-IP69K/FVSL613
35
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC207-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207/F
35
mm
Cast Stainless Steel
Standard Food Safe Grease
SUC207/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207/FVSL525
35
mm
Cast Stainless Steel
Food Grade Graphite Solid Lube
SUC207/FVSL525
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207/FVSL613
35
mm
Cast Stainless Steel
Food Grade Solid Lube
SUC207/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-IP69K/F
35
mm
Cast Stainless Steel
Standard Food Safe Grease
SUC207-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
Results 101 - 125 of 202
1
2
3
4
5
»